How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BD: | 5.88 |
| AA: | 14 | V: | 2.75 in |
| AE2: | 0.63 | G: | 3.26 |
| D: | 4.5 | T: | 1.5 |
| L: | 9.57 in | LL: | 4.25 in |
| U: | 1.25 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | I: | 6.1 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | LM: | 11.81 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Output RPM: | 70 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.24 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

