How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| AK: | 4.5 | D: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 6.38 | T: | 1.5 |
| AE2: | 0.63 | H: | 0.53 in |
| G: | 3.26 | LM: | 11.81 |
| P: | 3.69 in | I: | 6.1 in |
| U: | 1.25 in | AA: | 14 |
| AJ: | 5.88 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.23 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

