How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| L: | 9.57 in | LL: | 4.25 in |
| AG: | 8.5 | BE: | 0.38 in |
| AA: | 14 | G: | 3.26 |
| BF: | 0.41 | AE2: | 0.63 |
| LM: | 11.81 | U: | 1.25 in |
| AF: | 0.38 | T: | 1.5 |
| I: | 6.1 in | H: | 0.53 in |
| D: | 4.5 | AB: | 6.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.23 | Service Factor: | 1 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Output RPM: | 58.3 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

