How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.63 | AF: | 0.38 |
| V: | 2.75 in | BD: | 5.88 |
| G: | 3.26 | H: | 0.53 in |
| AB: | 6.38 | AK: | 4.5 |
| L: | 9.57 in | T: | 1.5 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| U: | 1.25 in | P: | 3.69 in |
| I: | 6.1 in | D: | 4.5 |
| BF: | 0.41 | AA: | 14 |
| LM: | 11.81 | LL: | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

