How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.38 |
| LM: | 11.81 | AA: | 14 |
| AB: | 6.38 | BF: | 0.41 |
| G: | 3.26 | P: | 3.69 in |
| LL: | 4.25 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| BE: | 0.38 in | T: | 1.5 |
| I: | 6.1 in | AE2: | 0.63 |
| H: | 0.53 in | AG: | 8.5 |
| L: | 9.57 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 339 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 15.5 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

