How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 4.5 |
| T: | 1.5 | LM: | 11.81 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| H: | 0.53 in | U: | 1.25 in |
| AA: | 14 | I: | 6.1 in |
| AJ: | 5.88 | AF: | 0.38 |
| V: | 2.75 in | AE2: | 0.63 |
| BE: | 0.38 in | D: | 4.5 |
| P: | 3.69 in | L: | 9.57 in |
| G: | 3.26 | AG: | 8.5 |
| BD: | 5.88 | LL: | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

