How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BD: | 5.88 |
| AE2: | 0.63 | U: | 1.25 in |
| AG: | 8.5 | D: | 4.5 |
| P: | 3.69 in | G: | 3.26 |
| LL: | 4.25 in | AJ: | 5.88 |
| AK: | 4.5 | LM: | 11.81 |
| T: | 1.5 | AA: | 14 |
| AB: | 6.38 | H: | 0.53 in |
| L: | 9.57 in | BE: | 0.38 in |
| I: | 6.1 in | AF: | 0.38 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
Technical Specifications
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 35 |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

