How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 5.88 |
| D: | 4.5 | L: | 9.57 in |
| G: | 3.26 | U: | 1.25 in |
| V: | 2.75 in | AK: | 4.5 |
| LM: | 11.81 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AA: | 14 | AB: | 6.38 |
| P: | 3.69 in | BF: | 0.41 |
| AF: | 0.38 | BE: | 0.38 in |
| H: | 0.53 in | T: | 1.5 |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

