How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AE2: | 0.63 |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 11.81 | T: | 1.5 |
| L: | 9.57 in | D: | 4.5 |
| V: | 2.75 in | LL: | 4.25 in |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | U: | 1.25 in |
| I: | 6.1 in | BD: | 5.88 |
| AF: | 0.38 | P: | 3.69 in |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Ratio Range: | 60:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Model Code: | 42YFC | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

