How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| AA: | 14 | D: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | LM: | 11.81 |
| AE2: | 0.63 | AB: | 6.38 |
| P: | 3.69 in | AG: | 8.5 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.38 | U: | 1.25 in |
| T: | 1.5 | V: | 2.75 in |
| L: | 9.57 in | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | YFC-2 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Model Code: | 42YFC | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

