How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | G: | 3.26 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| AJ: | 5.88 | LL: | 4.25 in |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | AK: | 4.5 |
| AF: | 0.38 | AE2: | 0.63 |
| BE: | 0.38 in | D: | 4.5 |
| AA: | 14 | P: | 3.69 in |
| AB: | 6.38 | U: | 1.25 in |
| L: | 9.57 in | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.79 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Model Code: | 42YFC | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

