How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| LM: | 11.81 | G: | 3.26 |
| AJ: | 5.88 | L: | 9.57 in |
| I: | 6.1 in | U: | 1.25 in |
| AE2: | 0.63 | AF: | 0.38 |
| V: | 2.75 in | H: | 0.53 in |
| P: | 3.69 in | AB: | 6.38 |
| AG: | 8.5 | LL: | 4.25 in |
| AA: | 14 | BF: | 0.41 |
| T: | 1.625 | Center Distance (in): | 4.25 in |
| D: | 4.5 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

