How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.625 |
| AJ: | 5.88 | AG: | 8.5 |
| P: | 3.69 in | D: | 4.5 |
| BD: | 5.88 | L: | 9.57 in |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 4.5 | LM: | 11.81 |
| I: | 6.1 in | U: | 1.25 in |
| AA: | 14 | H: | 0.53 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| AF: | 0.38 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

