How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| L: | 9.57 in | LM: | 11.81 |
| AJ: | 5.88 | U: | 1.25 in |
| AA: | 14 | AG: | 8.5 |
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | T: | 1.625 |
| G: | 3.26 | AK: | 4.5 |
| D: | 4.5 | I: | 6.1 in |
| AF: | 0.38 | AB: | 6.38 |
| BE: | 0.38 in | LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 7.59 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

