How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 14 |
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 1.625 | D: | 4.5 |
| AG: | 8.5 | AF: | 0.38 |
| V: | 2.75 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | AB: | 6.38 |
| L: | 9.57 in | P: | 3.69 in |
| AJ: | 5.88 | LM: | 11.81 |
| U: | 1.25 in | G: | 3.26 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Bore Code: | 26 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Model Code: | 42YFC |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

