How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.625 |
| H: | 0.53 in | BE: | 0.38 in |
| U: | 1.25 in | V: | 2.75 in |
| AG: | 8.5 | AB: | 6.38 |
| I: | 6.1 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| BD: | 5.88 | AF: | 0.38 |
| L: | 9.57 in | AJ: | 5.88 |
| BF: | 0.41 | LL: | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.23 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Bore Code: | 26 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

