How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | H: | 0.53 in |
| L: | 9.57 in | D: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.625 | AE2: | 0.63 |
| LM: | 11.81 | U: | 1.25 in |
| AG: | 8.5 | AB: | 6.38 |
| LL: | 4.25 in | AF: | 0.38 |
| G: | 3.26 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| P: | 3.69 in | AK: | 4.5 |
| BD: | 5.88 | AA: | 14 |
Technical Specifications
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

