How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.38 |
| AA: | 14 | U: | 1.25 in |
| AJ: | 5.88 | V: | 2.75 in |
| D: | 4.5 | AG: | 8.5 |
| T: | 1.625 | AE2: | 0.63 |
| BF: | 0.41 | P: | 3.69 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | LL: | 4.25 in |
| L: | 9.57 in | AK: | 4.5 |
| I: | 6.1 in | H: | 0.53 in |
| LM: | 11.81 | AB: | 6.38 |
Technical Specifications
| Model Code: | 42YFC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 15.5 | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 339 | Output Diameter (in): | 1.625 in |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

