How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AG: | 8.5 | BF: | 0.41 |
| BE: | 0.38 in | T: | 1.625 |
| LL: | 4.25 in | G: | 3.26 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| I: | 6.1 in | V: | 2.75 in |
| P: | 3.69 in | AB: | 6.38 |
| H: | 0.53 in | LM: | 11.81 |
| L: | 9.57 in | U: | 1.25 in |
| AF: | 0.38 | AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

