How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| AK: | 4.5 | BD: | 5.88 |
| T: | 1.625 | U: | 1.25 in |
| P: | 3.69 in | BE: | 0.38 in |
| AB: | 6.38 | H: | 0.53 in |
| LM: | 11.81 | V: | 2.75 in |
| AG: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| I: | 6.1 in | BF: | 0.41 |
| LL: | 4.25 in | AE2: | 0.63 |
| AA: | 14 | L: | 9.57 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.39 | Output RPM: | 35 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 50:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

