How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.26 |
| V: | 2.75 in | P: | 3.69 in |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | BE: | 0.38 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | I: | 6.1 in |
| AG: | 8.5 | AA: | 14 |
| L: | 9.57 in | AJ: | 5.88 |
| H: | 0.53 in | AB: | 6.38 |
| LM: | 11.81 | D: | 4.5 |
| T: | 1.625 | AE2: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 42YFC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

