How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| T: | 1.625 | L: | 9.57 in |
| AG: | 8.5 | U: | 1.25 in |
| BF: | 0.41 | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 14 | D: | 4.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | LM: | 11.81 |
| I: | 6.1 in | AF: | 0.38 |
| AJ: | 5.88 | AB: | 6.38 |
Technical Specifications
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

