How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | P: | 3.69 in |
| BD: | 5.88 | I: | 6.1 in |
| L: | 9.57 in | U: | 1.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 4.25 in | H: | 0.53 in |
| BE: | 0.38 in | D: | 4.5 |
| AE2: | 0.63 | V: | 2.75 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AK: | 4.5 |
| AG: | 8.5 | AA: | 14 |
| LM: | 11.81 | AB: | 6.38 |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 2.7 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

