How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | T: | 1.625 |
| P: | 3.69 in | AF: | 0.38 |
| AK: | 4.5 | AB: | 6.38 |
| L: | 9.57 in | AA: | 14 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AJ: | 5.88 | D: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AG: | 8.5 |
| LL: | 4.25 in | G: | 3.26 |
| U: | 1.25 in | BF: | 0.41 |
| LM: | 11.81 | I: | 6.1 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 14.1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Model Code: | 42YFC | Output RPM: | 233 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

