How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AJ: | 5.88 |
| AA: | 14 | BE: | 0.38 in |
| BF: | 0.41 | U: | 1.25 in |
| G: | 3.26 | AB: | 6.38 |
| D: | 4.5 | LM: | 11.81 |
| L: | 9.57 in | P: | 3.69 in |
| I: | 6.1 in | AF: | 0.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | V: | 2.75 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 26 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.25 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

