How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 4.25 in | G: | 3.26 |
| AG: | 8.5 | D: | 4.5 |
| LM: | 11.81 | V: | 2.75 in |
| T: | 1.625 | AA: | 14 |
| AB: | 6.38 | AK: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BF: | 0.41 |
| BD: | 5.88 | AF: | 0.38 |
| U: | 1.25 in | BE: | 0.38 in |
| AE2: | 0.63 | L: | 9.57 in |
Technical Specifications
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 42YFC | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.79 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

