How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 12.9 in |
| AF: | 0.38 | P: | 3.69 in |
| AJ: | 7.25 | LL: | 4.25 in |
| V: | 2.75 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | U: | 1.25 in |
| L: | 9.57 in | D: | 4.5 |
| AB: | 6.38 | T: | 1.625 |
| BF: | 0.53 | AG: | 8.5 |
| BD: | 9 | AK: | 8.5 |
| AA: | 14 | AE2: | 0.63 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 10:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Bore Code: | 26 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

