How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AE2: | 0.63 |
| AB: | 6.38 | AJ: | 7.25 |
| LL: | 4.25 in | I: | 6.1 in |
| L1: | 12.9 in | D: | 4.5 |
| U: | 1.25 in | AF: | 0.38 |
| AA: | 14 | T: | 1.625 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 8.5 | G: | 3.26 |
| V: | 2.75 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Model Code: | 42YFC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Ratio: | 15:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

