How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| U: | 1.25 in | LL: | 4.25 in |
| BD: | 9 | P: | 3.69 in |
| D: | 4.5 | AE2: | 0.63 |
| H: | 0.53 in | AF: | 0.38 |
| I: | 6.1 in | T: | 1.625 |
| V: | 2.75 in | BE1: | 0.5 in |
| G: | 3.26 | BF: | 0.53 |
| AG: | 8.5 | AB: | 6.38 |
| AA: | 14 | L: | 9.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output RPM: | 117 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 9.3 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

