How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | L1: | 12.9 in |
| I: | 6.1 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.625 |
| P: | 3.69 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 4.25 in |
| AF: | 0.38 | BF: | 0.53 |
| BE1: | 0.5 in | L: | 9.57 in |
| V: | 2.75 in | AJ: | 7.25 |
| BD: | 9 | U: | 1.25 in |
| AE2: | 0.63 | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 20:1 | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

