How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | P: | 3.69 in |
| AE2: | 0.63 | G: | 3.26 |
| L: | 9.57 in | AB: | 6.38 |
| BF: | 0.53 | I: | 6.1 in |
| D: | 4.5 | U: | 1.25 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | T: | 1.625 |
| AF: | 0.38 | AK: | 8.5 |
| V: | 2.75 in | BD: | 9 |
| AA: | 14 | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 8.5 |
Technical Specifications
| Series Code: | OE | Model Code: | 42YFC |
| Bore Code: | 26 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.59 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

