How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AA: | 14 |
| D: | 4.5 | LL: | 4.25 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| AF: | 0.38 | P: | 3.69 in |
| L1: | 12.9 in | U: | 1.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 2.75 in | I: | 6.1 in |
| G: | 3.26 | AB: | 6.38 |
| BF: | 0.53 | T: | 1.625 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

