How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.53 |
| AE2: | 0.63 | T: | 1.625 |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.38 |
| BE1: | 0.5 in | V: | 2.75 in |
| P: | 3.69 in | AJ: | 7.25 |
| L1: | 12.9 in | AK: | 8.5 |
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LL: | 4.25 in | U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 26 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

