How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 9.57 in |
| AG: | 8.5 | U: | 1.25 in |
| BD: | 9 | T: | 1.625 |
| AB: | 6.38 | P: | 3.69 in |
| L1: | 12.9 in | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| AF: | 0.38 | V: | 2.75 in |
| AJ: | 7.25 | D: | 4.5 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| LL: | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | G: | 3.26 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.24 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

