How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AJ: | 7.25 |
| L1: | 12.9 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
| BE1: | 0.5 in | AF: | 0.38 |
| BD: | 9 | P: | 3.69 in |
| H: | 0.53 in | G: | 3.26 |
| AK: | 8.5 | AA: | 14 |
| AE2: | 0.63 | L: | 9.57 in |
| AB: | 6.38 | U: | 1.25 in |
| BF: | 0.53 | AG: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

