How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.63 | T: | 1.625 |
| V: | 2.75 in | L: | 9.57 in |
| AB: | 6.38 | U: | 1.25 in |
| G: | 3.26 | BD: | 9 |
| I: | 6.1 in | D: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | AF: | 0.38 |
| BF: | 0.53 | L1: | 12.9 in |
Technical Specifications
| Ratio Range: | 50:1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Series Code: | OE | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 3.39 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

