How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| G: | 3.26 | L: | 9.57 in |
| T: | 1.625 | BD: | 9 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
| AA: | 14 | U: | 1.25 in |
| V: | 2.75 in | P: | 3.69 in |
| AB: | 6.38 | BE1: | 0.5 in |
| AG: | 8.5 | AF: | 0.38 |
| L1: | 12.9 in | AE2: | 0.63 |
| LL: | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Model Code: | 42YFC | Bore Code: | 26 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

