How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 6.1 in |
| AB: | 6.38 | AA: | 14 |
| BD: | 9 | U: | 1.25 in |
| AJ: | 7.25 | G: | 3.26 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 1.625 | BF: | 0.53 |
| D: | 4.5 | L1: | 12.9 in |
| LL: | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | AK: | 8.5 |
| AE2: | 0.63 | BE1: | 0.5 in |
| L: | 9.57 in | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output RPM: | 233 |
| Ratio: | 7.5:1 | Bore Code: | 26 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

