How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 3.69 in |
| I: | 6.1 in | T: | 1.625 |
| L: | 9.57 in | AB: | 6.38 |
| LL: | 4.25 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| G: | 3.26 | D: | 4.5 |
| H: | 0.53 in | AA: | 14 |
| AE2: | 0.63 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| L1: | 12.9 in | AG: | 8.5 |
| U: | 1.25 in | BF: | 0.53 |
Technical Specifications
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 26 |
| Model Code: | 42YFC | Output Diameter (in): | 1.625 in |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

