How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.5 | U: | 1.25 in |
| BE1: | 0.5 in | T: | 1.625 |
| LL: | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| L: | 9.57 in | V: | 2.75 in |
| L1: | 12.9 in | H: | 0.53 in |
| AA: | 14 | BD: | 9 |
| G: | 3.26 | AB: | 6.38 |
Technical Specifications
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

