How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L1: | 12.9 in |
| BD: | 9 | G: | 3.26 |
| BE1: | 0.5 in | T: | 1.625 |
| P: | 3.69 in | LL: | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| AG: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | AK: | 8.5 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | L: | 9.57 in |
| AB: | 6.38 | AA: | 14 |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 12.9 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

