How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| V: | 2.75 in | AG: | 8.5 |
| AK: | 8.5 | AA: | 14 |
| AB: | 6.38 | BD: | 9 |
| L1: | 12.9 in | U: | 1.25 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | D: | 4.5 |
| LL: | 4.25 in | P: | 3.69 in |
| T: | 1.625 | AJ: | 7.25 |
| G: | 3.26 | H: | 0.53 in |
| BE1: | 0.5 in | L: | 9.57 in |
Technical Specifications
| Model Code: | 42YFC | Ratio: | 10:1 |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

