How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AA: | 14 |
| L: | 9.57 in | H: | 0.53 in |
| U: | 1.25 in | P: | 3.69 in |
| T: | 1.625 | V: | 2.75 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.63 | D: | 4.5 |
| AK: | 8.5 | G: | 3.26 |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 8.5 | LL: | 4.25 in |
| L1: | 12.9 in | AB: | 6.38 |
| AF: | 0.38 | I: | 6.1 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Output RPM: | 17.5 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

