How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | U: | 1.25 in |
| V: | 2.75 in | AG: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| G: | 3.26 | AK: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| I: | 6.1 in | LL: | 4.25 in |
| L: | 9.57 in | T: | 1.625 |
| D: | 4.5 | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Bore Code: | 26 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

