How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| G: | 3.26 | U: | 1.25 in |
| AK: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | V: | 2.75 in |
| D: | 4.5 | AG: | 8.5 |
| AE2: | 0.63 | H: | 0.53 in |
| BD: | 9 | I: | 6.1 in |
| L1: | 12.9 in | L: | 9.57 in |
| AF: | 0.38 | AJ: | 7.25 |
| AA: | 14 | T: | 1.625 |
Technical Specifications
| Bore Code: | 26 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.3 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio: | 15:1 |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

