How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BF: | 0.53 |
| AF: | 0.38 | I: | 6.1 in |
| D: | 4.5 | U: | 1.25 in |
| AG: | 8.5 | L: | 9.57 in |
| L1: | 12.9 in | AA: | 14 |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | G: | 3.26 |
| P: | 3.69 in | BE1: | 0.5 in |
| T: | 1.625 | V: | 2.75 in |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio: | 20:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 7.59 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

