How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| AG: | 8.5 | BD: | 9 |
| AA: | 14 | AJ: | 7.25 |
| AF: | 0.38 | U: | 1.25 in |
| G: | 3.26 | V: | 2.75 in |
| D: | 4.5 | I: | 6.1 in |
| AE2: | 0.63 | P: | 3.69 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | H: | 0.53 in |
| BF: | 0.53 | T: | 1.625 |
| L: | 9.57 in | LL: | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Ratio: | 25:1 | Model Code: | 42YFC |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Bore Code: | 26 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

