How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.26 |
| L1: | 12.9 in | P: | 3.69 in |
| AG: | 8.5 | D: | 4.5 |
| T: | 1.625 | AF: | 0.38 |
| L: | 9.57 in | LL: | 4.25 in |
| BF: | 0.53 | U: | 1.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AA: | 14 | V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 26 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

