How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 1.25 in |
| P: | 3.69 in | AB: | 6.38 |
| AA: | 14 | V: | 2.75 in |
| AF: | 0.38 | BD: | 9 |
| AJ: | 7.25 | L1: | 12.9 in |
| I: | 6.1 in | BE1: | 0.5 in |
| L: | 9.57 in | T: | 1.625 |
| AK: | 8.5 | H: | 0.53 in |
| LL: | 4.25 in | AE2: | 0.63 |
| D: | 4.5 | AG: | 8.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Input RPM: | 1,750 |
| Bore Code: | 26 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series Code: | OE |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

