How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AG: | 8.5 |
| AE2: | 0.63 | D: | 4.5 |
| BD: | 9 | H: | 0.53 in |
| AJ: | 7.25 | U: | 1.25 in |
| LL: | 4.25 in | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BF: | 0.53 |
| L: | 9.57 in | G: | 3.26 |
| AA: | 14 | AF: | 0.38 |
| T: | 1.625 | P: | 3.69 in |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.23 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Service Factor: | 1 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 58.3 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

